Best selling series
R-Smart
Linear actuator with a simplified design. Top-selling series for its speed of implementation
Available Sizes
120
160
220
230
280
The configurator is not available for this product.
Our team can help you.
- Movement provided by two linear recirculating ball guides and a toothed belt
- Linear unit made to order with customized stroke
- Technical file with calculation notice supplied on request
- To be reserved for “single-axis” type configuration with high load, moment and work rate.
- Particularly suitable for mounting on edge due to the belt being held and guided by bearings
- Level of protection suitable for workshop environment
- Rigid self-supporting structure due to rectangular cross-section of aluminium profile
- Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub. Free” positioning of the motor/gearbox assembly in the drive head
- Useful accessories: gearboxes and mounting kits, sensor holders
- Pick & Place system Y-Z
| Y axis | Z axis |
| R-SMART 120 | S-SMART 50 ou 65 ou 80 |
| R-SMART 160 | S-SMART 65 ou 80 |
- Gantry system 2X-Y-Z
| X axis | Y axis | Z axis |
| 2 x E-SMART 50 | R-SMART 120 | S-SMART 50 ou 65 ou 80 |
| 2 x E-SMART 80 | R-SMART 120 | S-SMART 50 ou 65 ou 80 |
| 2 x E-SMART 80 | R-SMART 160 | S-SMART 65 ou 80 |
| 2 x E-SMART 100 | R-SMART 160 | S-SMART 65 ou 80 |
| 2 x E-SMART 100 | R-SMART 220 | – |
Please contact ROLLON for all other axis combination requests
R-SMART 120 |
R-SMART 160 |
R-SMART 220 |
|
| Profile width/height (mm) | 120 x 65 | 160 x 90 | 220 x 100 |
| Rail size (mm) | 15 | 20 | 25 |
| Maxi. working stroke (mm) | 6050 | 6000 | 5900 |
| Special stroke (mm) | 11200 | 11200 | 11100 |
| Maxi. repetability (mm) | +/- 0,05 | +/- 0,05 | +/- 0,05 |
You need some help with a 3D file?