Rolled Profile

LFS

Low cost total extension ball slide for a basic use only.
Available Sizes
46
Stroke up to 610 mm. Maximum payload over 280 N/pair.
  • Light and quiet running
  • Long service life with low maintenance
  • High reliability
  • Structural elasticity capable of absorbing minor impacts and absence of permanent deformation
  • Not sensitive to side impacts
  • Different options are available depending on the rail size (e.g. locking systems in open and/or closed position) and further customizations (eg. lengths, strokes) are possible.
  • LFS 46 : Full extension telescopic rail with detachable internal element, which can be released with a latch. Roll back protection in closed position.
You need some help with a 3D file?