Stainless Steel - Rolled Profile
HVC-X
Full-extension ball slide. Stainless Steel AISI 304 profile. Special machining on request.
Available Sizes
58
Stroke up to 2 000 mm. Maximum payload over 2 300 N/pair.
- Safe handling thanks to numerous accessories: locking, stops and shock absorbers, holding in position, drive discs (not cumulative for some)
- Bilateral stroke possible. Also optionally available with synchronizing disc for the intermediate element
- Ease of assembly: Designed for easy access for assembly on one side of the slide. Optimised number of screws for slide mounting, especially when the length is large
- Stroke can be adapted to suit requirements on request. Please note that the load carrying capacity values will change as a result
- Suitable for moderate manual operation, without shocks
Excellent salt spray resistance up to 1000 h
Wide operating temperature range from -20 to +170°C excluding options and accessories
Apply a damping factor of 0.6 to the catalogue load capacities

You need some help with a 3D file?