Recirculating ball bearing guide
Easyslide SNK
Recirculating ball bearing guide.
Compactness and high load capacities
Compactness and high load capacities
Available Sizes
43
The selection tool is not available for this product.
Our team can help you to select the right product.
The configurator is not available for this product.
Our team can help you.
- The SNK series consists of a drawn steel C profile rail with hardened and ground raceways and of an internal slider with a recirculating ball bearing system. This product is extremely compact and boasts high load rating
and great sliding properties. - Balls are made of hardened bearing steel
- Ground raceways of the guide rails and sliders are induction hardened
(ground for the SNK series) - Long service life
- SNK can be horizontally and vertically mounted.
Operating temperature range between -20°C and +70°C
| Slider | Co rad (N) | Co ax (N) | Mx (N.m) | My (N.m) | Mz (N.m) |
|---|---|---|---|---|---|
| SN43-110 | 7842 | 5489 | 75 | 95 | 136 |
| SNK43-150 | 10858 | 7600 | 105 | 182 | 261 |
You need some help with a 3D file?