Self-aligning roller guide - Cost effective

X-Rail

Cost effective roller linear guide made in cold formed C-profile.
For standard use without any special requirements.
Suitable for dirty environments.
Optional surface treatments on request
Available Sizes
20 26 30 40 45
Parallelism error compensation up to 3,5 mm.
Rail lenght up to 4 000 mm.
Adjusting preload with excentric roller
  • 3 Sizes available for the U-slide: 20 / 30 / 45
  • To be reserved for applications with moderate working rates, manual type, without shocks.
  • Adjustable slider preload. Rail junction not recommended
    Suitable for motion accuracies of the order of mm
  • Maximum speed: 1.5 m/s. Max. acceleration: 2 m/s².

Available in electro-galvanized steel (CES/TES Series), nitrided (CEN/TEN Series) and stainless steel (CEX/TEX Series)

Operating temperature range -20°C/+120°C

Suitable for use in polluted and humid environments

You need some help with a 3D file?