Kシリーズ
DSA-E/ES
ロッドエンド、自動調心ころ軸受、オネジ、シリーズE、DIN ISO 12240-4に準拠、要メンテナンス
製品サイズ
6 → 80
The Essential
DURBAL standard rod ends with pressed spherical-plain bearing, series E, male thread, according to DIN ISO 12240-4
Right hand thread: DSA_E/ES and left hand thread: DSAL_E/ES
- Housing: forged heat-treated steel, surface galvanized, free of Cr VI
- Outer ring: ball bearing steel, hardened, ground, phosphated, from size 15 with single split, oil groove and drill holes,
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user.
- Grease nipple: DIN 3405 D1/A (sizes 15 to 17), DIN 71 412 H1 (sizes 20 to 80), further grease nipple.
- Temperature range: -40° C to +200° C
Special characteristics:
- Suitable for use with high alternating loads;
- Rod end housings of forged and heat-treated steel, protected against corrosion by galvanisation.
- Rod ends are pressed as standard with DGE_E (from size 6-12) and DGE_ES (from size 15-80) radial-spherical-plain bearing.
- Rod ends from size 15 can be greased subsequently by means of a funnel-type lubrication nipple, and from size 20 by means of a conical grease nipple.
Available as a complete linkages (system) solution or separately with threaded links and hexagonal locking nuts. For shaft diameters from 6 mm to 80 mm.
Type | d (mm) | G | d2 (mm) | l2 (mm) |
---|---|---|---|---|
DSA 06 E | 6 | M 6 | 21 | 46.5 |
DSAL 06 E | 6 | M 6 | 21 | 46.5 |
DSA 08 E | 8 | M 8 | 24 | 54 |
DSAL 08 E | 8 | M 8 | 24 | 54 |
DSA 10 E | 10 | M 10 | 29 | 62.5 |
DSAL 10 E | 10 | M 10 | 29 | 62.5 |
DSA 12 E | 12 | M 12 | 34 | 71 |
DSAL 12 E | 12 | M 12 | 34 | 71 |
DSA 15 ES | 15 | M 14 | 40 | 83 |
DSAL 15 ES | 15 | M 14 | 40 | 83 |
DSA 17 ES | 17 | M 16 | 46 | 92 |
DSAL 17 ES | 17 | M 16 | 46 | 92 |
DSA 20 ES | 20 | M 20 x 1,5 | 53 | 104.5 |
DSAL 20 ES | 20 | M 20 x 1,5 | 53 | 104.5 |
DSA 25 ES | 25 | M 24 x 2 | 64 | 126 |
DSAL 25 ES | 25 | M 24 x 2 | 64 | 126 |
DSA 30 ES | 30 | M 30 x 2 | 73 | 146.5 |
DSAL 30 ES | 30 | M 30 x 2 | 73 | 146.5 |
Type | d (mm) | G | d2 (mm) | l2 (mm) |

3D ファイルに関してお問い合わせください