DGIHN K LO
油圧ロッドエンド(プレス成形球面平軸受付き、雌ねじ、スロットとクランプ機構付き)、DIN 24338に準拠。右ねじ:DGIHN-K_LO
製品サイズ
12 → 125
DURBAL hydraulic-rod ends with pressed spherical-plain bearing, female thread,with slot and clambing arrangement, according to DIN 24338
Right hand thread: DGIHN-K_LO and left hand thread: DGIHN-KL_LO
- Housing: forged heat-treated steel
- Outer ring: ball bearing steel, hardened, ground, phosphated, single split, oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Grease nipple: DIN 71 412 H1 (from size 16), further grease nipple see on this page
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
left hand thread and size 100, 110, 125 only on request
Special characteristics:
- Used for alternating radial loads;
- Rod ends from size 16 can be greased subsequently by means of a conical grease nipple.
- Female thread with slot, clamping arrangement.
- Hydraulic rod ends are fixed as standard with maintenance required DGE_LO (with extended inner ring) radial-spherical-plain bearings and fixed with retaining rings.
For shaft diameters from 12 mm to 125 mm. Left-hand thread only on request.
Type | d (mm) | G | d2 (mm) | l4 (mm) |
---|---|---|---|---|
DGIHN-K 12 LO | 12 | M 12 x 1,25 | 32 | 54 |
DGIHN-K 16 LO | 16 | M 14 x 1,5 | 40 | 64 |
DGIHN-K 20 LO | 20 | M 16 x 1,5 | 47 | 77 |
DGIHN-K 25 LO | 25 | M 20 x 1,5 | 58 | 96 |
DGIHN-K 32 LO | 32 | M 27 x 2 | 71 | 118.5 |
DGIHN-K 40 LO | 40 | M 33 x 2 | 90 | 146 |
DGIHN-K 50 LO | 50 | M 42 x 2 | 109 | 179.5 |
DGIHN-K 63 LO | 63 | M 48 x 2 | 136 | 213 |
DGIHN-K 70 LO | 70 | M 56 x 2 | 155 | 245 |
DGIHN-K 80 LO | 80 | M 64 x 3 | 168 | 270 |
DGIHN-K 90 LO | 90 | M 72 x 3 | 185 | 296 |
DGIHN-K 100 LO | 100 | M 80 x 3 | 210 | 322 |
DGIHN-K 110 LO | 110 | M 90 x 3 | 235 | 364 |
DGIHN-K 125 LO | 125 | M 100 x 3 | 260 | 405 |
Type | d (mm) | G | d2 (mm) | l4 (mm) |

3D ファイルに関してお問い合わせください