DGEP FS
XXL大型径方向球面滑り軸受(鋼/PTFE)、DIN ISO 12240-1に準拠
製品サイズ
100 → 630
The Essential
DURBAL XXL-Large-radial-spherical-plain bearing, sliding combination steel / PTFE, according to DIN ISO 12240-1
- Outer ring: heat-treated steel, hardened, radially split, bonded with PTFE – sheet
- Joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
- Maintenance: maintenance free
- Temperature range: -40° C to +200° C
Special characteristics:
- For use at high loads with a constant direction if smooth operation is required; limited suitability for alternating- and shock loads.
For shaft diameters from 100 mm to 630 mm. All items on request.
Type | d (mm) | D (mm) | B (mm) |
---|---|---|---|
DGEP 100 FS | 100 | 150 | 71 |
DGEP 110 FS | 110 | 160 | 78 |
DGEP 120 FS | 120 | 180 | 85 |
DGEP 140 FS | 140 | 210 | 100 |
DGEP 160 FS | 160 | 230 | 115 |
DGEP 180 FS | 180 | 260 | 128 |
DGEP 200 FS | 200 | 290 | 140 |
DGEP 220 FS | 220 | 320 | 155 |
DGEP 240 FS | 240 | 340 | 170 |
DGEP 260 FS | 260 | 370 | 185 |
DGEP 280 FS | 280 | 400 | 200 |
DGEP 300 FS | 300 | 430 | 212 |
DGEP 320 FS | 320 | 460 | 230 |
DGEP 340 FS | 340 | 480 | 243 |
DGEP 360 FS | 360 | 520 | 258 |
DGEP 380 FS | 380 | 540 | 272 |
DGEP 400 FS | 400 | 580 | 280 |
DGEP 420 FS | 420 | 600 | 300 |
DGEP 440 FS | 440 | 630 | 315 |
DGEP 460 FS | 460 | 650 | 325 |
DGEP 480 FS | 480 | 680 | 340 |
DGEP 500 FS | 500 | 710 | 355 |
DGEP 530 FS | 530 | 750 | 375 |
DGEP 560 FS | 560 | 800 | 400 |
DGEP 600 FS | 600 | 850 | 425 |
DGEP 630 FS | 630 | 900 | 450 |
Type | d (mm) | D (mm) | B (mm) |

3D ファイルに関してお問い合わせください