DGE SW
角接触球面平滑軸受滑動組合せ鋼/PTFE、DIN ISO 12240-2に準拠
製品サイズ
25 → 200
DURBAL angular contact spherical-plain bearing sliding combination steel / PTFE, according to DIN ISO 12240-2
- Outer ring: heat-treated steel, hardened, single split, bonded with PTFE – fabric
- Joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
- Maintenance: maintenance free
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
Special characteristics:
- The following applies with the angular contact spherical plain bearing: Use for taking up axial loads in addition to the radial forces;
- Is also suited to alternating dynamic loads. The preferred choice for the transfer of high loads with low movements;
- Sliding combination: steel with bonded PTFE fabric.
For shaft diameters from 25 mm to 200 mm.
Type | d (mm) | D (mm) | T (mm) |
---|---|---|---|
DGE 25 SW | 25 | 47 | 15 |
DGE 28 SW | 28 | 52 | 16 |
DGE 30 SW | 30 | 55 | 17 |
DGE 32 SW | 32 | 58 | 17 |
DGE 35 SW | 35 | 62 | 18 |
DGE 40 SW | 40 | 68 | 19 |
DGE 45 SW | 45 | 75 | 20 |
DGE 50 SW | 50 | 80 | 20 |
DGE 55 SW | 55 | 90 | 23 |
DGE 60 SW | 60 | 95 | 23 |
DGE 65 SW | 65 | 100 | 23 |
DGE 70 SW | 70 | 110 | 25 |
DGE 75 SW | 75 | 115 | 25 |
DGE 80 SW | 80 | 125 | 29 |
DGE 85 SW | 85 | 130 | 29 |
DGE 90 SW | 90 | 140 | 32 |
DGE 95 SW | 95 | 145 | 32 |
DGE 100 SW | 100 | 150 | 32 |
DGE 105 SW | 105 | 160 | 35 |
DGE 110 SW | 110 | 170 | 38 |
DGE 120 SW | 120 | 180 | 38 |
DGE 130 SW | 130 | 200 | 45 |
DGE 140 SW | 140 | 210 | 45 |
DGE 150 SW | 150 | 225 | 48 |
DGE 160 SW | 160 | 240 | 51 |
DGE 170 SW | 170 | 260 | 57 |
DGE 180 SW | 180 | 280 | 64 |
DGE 190 SW | 190 | 290 | 64 |
DGE 200 SW | 200 | 310 | 70 |
Type | d (mm) | D (mm) | T (mm) |

3D ファイルに関してお問い合わせください