DGE E/ES

球面平滑軸受滑動組合せ鋼/鋼、シリーズE、DIN ISO 12240-1に準拠
製品サイズ
6 → 300

The Essential

DURBAL spherical-plain bearing sliding combination steel / steel, series E, according to DIN ISO 12240-1

  • Outer ring: ball bearing steel, hardened, ground, phosphated, single split, from size 15 with oil groove and drill holes,
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Tolerances: see on this page
  • Temperature range: -40° C to +200° C

Special characteristics:

  • For use with high and alternating loads

Available as a complete linkages (system) solution. For shaft diameters from 6 mm to 300 mm.

Type d (mm) D (mm) B (mm)
DGE 06 E 6 14 6
DGE 08 E 8 16 8
DGE 10 E 10 19 9
DGE 12 E 12 22 10
DGE 15 ES 15 26 12
DGE 16 ES 16 30 14
DGE 17 ES 17 30 14
DGE 20 ES 20 35 16
DGE 25 ES 25 42 20
DGE 30 ES 30 47 22
DGE 35 ES 35 55 25
DGE 40 ES 40 62 28
DGE 45 ES 45 68 32
DGE 50 ES 50 75 35
DGE 60 ES 60 90 44
DGE 70 ES 70 105 49
DGE 80 ES 80 120 55
DGE 90 ES 90 130 60
DGE 100 ES 100 150 70
DGE 110 ES 110 160 70
DGE 120 ES 120 180 85
DGE 140 ES 140 210 90
DGE 160 ES 160 230 105
DGE 180 ES 180 260 105
DGE 200 ES 200 290 130
DGE 220 ES 220 320 135
DGE 240 ES 240 340 140
DGE 260 ES 260 370 150
DGE 280 ES 280 400 155
DGE 300 ES 300 430 165

3DファイルはWebサイトで利用できないようです。

是非、ご連絡をお願いします。

3D ファイルに関してお問い合わせください