DGE AW

軸方向球面平滑軸受滑動組合せ鋼/PTFE、DIN ISO 12240-3に準拠
製品サイズ
10 → 360

DURBAL axial spherical-plain bearing sliding combination steel / PTFE, according to DIN ISO 12240-3

  • Outer ring: heat-treated steel, hardened, single split, bonded with PTFE – fabric
  • Joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
  • Maintenance: maintenance free
  • Tolerances: see on this page
  • Temperature range: -40° C to +200° C

size 12, 15, 120-360 only on request

Special characteristics:

  • The following applies with the axial spherical plain bearing: The take up axial forces and pass supporting forces with low moment levels into the companion structure. Can be combined with Series E radial-spherical-plain bearings in accordance with DIN-ISO 12240-1.
  • Sliding combination: steel with bonded PTFE fabric.

For shaft diameters from 10 mm to 360 mm.

Type d (mm) D (mm) T (mm)
DGE 10 AW 10 30 9.5
DGE 12 AW 12 35 13
DGE 15 AW 15 42 15
DGE 17 AW 17 47 16
DGE 20 AW 20 55 20
DGE 25 AW 25 62 22.5
DGE 30 AW 30 75 26
DGE 35 AW 35 90 28
DGE 40 AW 40 105 32
DGE 45 AW 45 120 36.5
DGE 50 AW 50 130 42.5
DGE 60 AW 60 150 45
DGE 70 AW 70 160 50
DGE 80 AW 80 180 50
DGE 100 AW 100 210 59
DGE 120 AW 120 230 64
DGE 140 AW 140 260 72
DGE 160 AW 160 290 77
DGE 180 AW 180 320 86
DGE 200 AW 200 340 87
DGE 220 AW 220 370 97
DGE 240 AW 240 400 103
DGE 260 AW 260 430 115
DGE 280 AW 280 460 110
DGE 300 AW 300 480 110
DGE 320 AW 320 520 116
DGE 340 AW 340 540 116
DGE 360 AW 360 560 125
Type d (mm) D (mm) T (mm)

3DファイルはWebサイトで利用できないようです。

是非、ご連絡をお願いします。

3D ファイルに関してお問い合わせください