Kシリーズ

CMX

自動調心性ロッドエンド、ステンレス、オネジ、シリーズK、DIN ISO 12240-4、メンテナンスフリー
製品サイズ
5 → 20

The Essential

Self-lubricating rod ends stainless steel, male thread, series K, DIN ISO 12240-4, maintenance free.

CHIAVETTE UNIFICATE stainless steel rod ends with stainless steel/bronze coupling, series K, male thread, self-lubricating, according to DIN ISO 12240-4
Housing: stainless steel X5CrNi1810 (1.4301 – AISI 304)
Outer ring: sintered bronze impregnated with high efficiency lubricating fluid
Inner ring: tempered, ground and polished steel for bearings X20Cr13 (1.4021 – AISI 420)
Maintenance: maintenance-free
Temperature range: -30° C to +120° C

Type d (mm) d2 (mm) dk (mm)
CMX5 M5 5 18 11.11
CMX6 M6 6 20 12.7
CMX8 M8 8 24 15.87
CMX10 M10 10 28 19.05
CMX12 M12 12 32 22.22
CMX14 M14 14 36 25.4
CMX16 M16 16 42 28.57
CMX20 M20 20 50 34.92
CMX20 M20x1,5 20 50 34.92
CMXL5 M5 5 18 11.11
CMXL6 M6 6 20 12.7
CMXL8 M8 8 24 15.87
CMXL10 M10 10 28 19.05
CMXL12 M12 12 32 22.22
CMXL14 M14 14 36 25.4
CMXL16 M16 16 42 28.57
CMXL20 M20 20 50 34.92
CMXL20 M20x1,5 20 50 34.92
Type d (mm) d2 (mm) dk (mm)
3D ファイルに関してお問い合わせください