Kシリーズ

CM OK

自動調心性ロッドエンド、雄ねじ、シリーズK、DIN ISO 12240-4、メンテナンスフリー
製品サイズ
6 → 16

The Essential

Self-lubricating rod ends, male thread, series K, DIN ISO 12240-4, maintenance free.

CHIAVETTE UNIFICATE rod ends with steel/steel coupling, series K, male thread, self-lubricating, according to DIN ISO 12240-4
Housing: up to size 12 automatic steel 11SMnPb30 (1.0718), from size 14 carbon steel C40 (1.1186), galvanized surface free of Cr VI
Outer ring: sintered steel impregnated with high efficiency lubricating fluid
Inner ring: tempered, ground and polished steel for bearings 100Cr6 (1.3505)
Maintenance: maintenance-free
Temperature range: -30° C to +120° C

Type d (mm) d2 (mm) dk (mm)
CM6 OK M6 6 20 12.7
CM8 OK M8 8 24 15.87
CM10 OK M10 10 28 19.05
CM12 OK M12 12 32 22.22
CM16 OK M16 16 42 28.57
CML6 OK M6 6 20 12.7
CML8 OK M8 8 24 15.87
CML10 OK M10 10 28 19.05
CML12 OK M12 12 32 22.22
CML16 OK M16 16 42 28.57
Type d (mm) d2 (mm) dk (mm)
3D ファイルに関してお問い合わせください