Kシリーズ

CFPX

自動調心性ロッドエンド、ステンレス、PTFE、めねじ、シリーズK、DIN ISO 12240-4、メンテナンスフリー
製品サイズ
5 → 35

The Essential

Self-lubricating rod ends stainless steel with PTFE, female thread, series K, DIN ISO 12240-4, maintenance free.

CHIAVETTE UNIFICATE stainless steel rod ends with stainless steel/PTFE coupling, series K, female thread, self-lubricating, according to DIN ISO 12240-4
Housing: stainless steel X5CrNi1810 (1.4301 – AISI 304)
Outer ring: stainless steel X5CrNi1810 (1.4301 – AISI 304) with PTFE bonded on the inner surface
Inner ring: AISI 440c stainless steel
Maintenance: maintenance-free
Temperature range: -40° C to +200° C

Type d (mm) d2 (mm) dk (mm)
CFPX5 M4 5 18 11.11
CFPX5 M5 5 18 11.11
CFPX6 M6 6 20 12.7
CFPX8 M8 8 24 15.87
CFPX10 M10 10 28 19.05
CFPX10 M10x1,25 10 28 19.05
CFPX12 M12 12 32 22.22
CFPX12 M12x1,25 12 32 22.22
CFPX14 M14 14 36 25.4
CFPX16 M16 16 42 28.57
CFPX16 M16x1,5 16 42 28.57
CFPX18 M18x1,5 18 46 31.75
CFPX20 M20 20 50 34.92
CFPX20 M20x1,5 20 50 34.92
CFPX25 M24x2 25 60 42.85
CFPX30 M27x2 30 70 50.8
CFPX35 M36x2 35 80 57.15
CFPXL5 M4 5 18 11.11
CFPXL5 M5 5 18 11.11
CFPXL6 M6 6 20 12.7
CFPXL8 M8 8 24 15.87
CFPXL10 M10 10 28 19.05
CFPXL10 M10x1,25 10 28 19.05
CFPXL12 M12 12 32 22.22
CFPXL12 M12x1,25 12 32 22.22
CFPXL14 M14 14 36 25.4
CFPXL16 M16 16 42 28.57
CFPXL16 M16x1,5 16 42 28.57
CFPXL18 M18x1,5 18 46 31.75
CFPXL20 M20 20 50 34.92
CFPXL20 M20x1,5 20 50 34.92
CFPXL25 M24x2 25 60 42.85
CFPXL30 M27x2 30 70 50.8
CFPXL35 M36x2 35 80 57.15
Type d (mm) d2 (mm) dk (mm)
3D ファイルに関してお問い合わせください