Actuators & Systems
Multi-Axis
YZ Multi-Axis
Rack and Pinion drives

YZ SAR+SAR

Lightweight 2D gantry for payloads up to 60(*) Kg with polyamide coated rollers and unlimited Y-axis stroke. Speed/acceleration up to 2,5 m/s and 5 m/s² on Y axis
Available Sizes
180/120 250/180
Workspace configurable up to : Y : 50 000 mm Z : 2 000 mm (*) Higher loads can be achieved with additionnal options, for such application please contact Rollon

The Essential

  • Movement by means of polyamide-coated roller guides and rack and pinion drive
  • Consisting of linear units “Speedy SAR” and “Speedy ZSY”
  • Very light Y-Z structure composed of self-supporting aluminium rail with hard anodised at 62 HRC
  • Manipulator made to order with tailor-made stroke
  • Technical file on request with calculation notice

Dimensions

SAR250/ZSY180
Payload (Kg) 0 … 75kg
Y Stroke(mm) 2500 … 50000
Z Stroke(mm) 250 … 2000

 

You need some help with a 3D file?