X-Rail
Highly self-aligning linear roller guide.
Available Sizes
20
26
30
40
45
The Essential
- 3 Sizes available for the U-slide: 20 / 30 / 45
- To be reserved for applications with moderate working rates, manual type, without shocks.
- Adjustable slider preload. Rail junction not recommended
Suitable for motion accuracies of the order of mm - Maximum speed: 1.5 m/s. Max. acceleration: 2 m/s².
Anti Corrosion materials and protections
Available in electro-galvanized steel (CES/TES Series), nitrided (CEN/TEN Series) and stainless steel (CEX/TEX Series)
environment-feature
Operating temperature range -20°C/+120°C
Suitable for use in polluted and humid environments
Invalid Part ID
You need some help with a 3D file?