DGIHR DO
油圧ロッドエンド(プレス成形球面滑り軸受付き、雌ねじ)。右ねじ:DGIHR_DO
製品サイズ
20 → 120
DURBAL hydraulic-rod ends with pressed spherical-plain bearing, female thread
Right hand thread: DGIHR_DO and left hand thread: DGIHL_DO
- Housing: forged heat-treated steel
- Outer ring: ball bearing steel, hardened, ground, phosphated, single split, oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Grease nipple: DIN 71 412 H1, further grease nipple see on this page
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
Special characteristics:
- Used for alternating radial loads;
- Used for minimum linkage distances with maximum stroke utilisation.
- All rod ends can be greased subsequently by means of a conical grease nipple.
- Hydraulic rod ends are fixed as standard with maintenance required DGE_ES radial-spherical-plain bearings and fixed with retaining rings. On request, the rod ends may be combined with the following maintenance-required or maintenance-free spherical-plain bearings:
- maintenance required: DGE_ES-2RS; DGEG_ES; DGEG_ES-2RS; DGE_LO; DGE_HO-2RS;
- maintenance-free: GLE; GLE NIRO; GLG; DGE_UK; DGE_UK-2RS; DGE_FW; DGE_FW-2RS
For shaft diameters from 20 mm to 120 mm. Left-hand thread only on request.
Type | d (mm) | G | d2 (mm) | l4 (mm) |
---|---|---|---|---|
DGIHR 20 DO | 20 | M 16 x 1,5 | 56 | 80 |
DGIHR 25 DO | 25 | M 16 x 1,5 | 56 | 80 |
DGIHR 30 DO | 30 | M 22 x 1,5 | 64 | 94 |
DGIHR 35 DO | 35 | M 28 x 1,5 | 78 | 112 |
DGIHR 40 DO | 40 | M 35 x 1,5 | 94 | 135 |
DGIHR 50 DO | 50 | M 45 x 1,5 | 116 | 168 |
DGIHR 60 DO | 60 | M 58 x 1,5 | 130 | 200 |
DGIHR 70 DO | 70 | M 65 x 1,5 | 154 | 237 |
DGIHR 80 DO | 80 | M 80 x 2 | 176 | 265 |
DGIHR 90 DO | 90 | M 100 x 2 | 206 | 323 |
DGIHR 100 DO | 100 | M 110 x 2 | 230 | 360 |
DGIHR 110 DO | 110 | M 120 x 3 | 265 | 407.5 |
DGIHR 120 DO | 120 | M 130 x 3 | 340 | 490 |
Type | d (mm) | G | d2 (mm) | l4 (mm) |

3D ファイルに関してお問い合わせください