DGE FW-2RS

径方向球面平滑軸受滑動組合せ鋼 / PTFE、両側に-2RSリップシール付、シリーズG、DIN ISO 12240-1に準拠
製品サイズ
15 → 280

The Essential

DURBAL radial-spherical-plain bearing sliding combination steel / PTFE, with -2RS lip seals on both sides, series G, according to DIN ISO 12240-1

  • Outer ring: heat-treated steel, hardened, single split, bonded with PTFE – fabric, with -2RS lip seals on both sides
  • Joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
  • Maintenance: maintenance-free
  • Tolerances: see on this page
  • Highlights: see on this page
  • Temperature range: -40° C to +120° C

Special characteristics:

  • Suitable for use with high unidirectional loads;
  • Sliding combination: steel with bonded PTFE fabric;
  • Wider joint ball and larger outside diameter compared to DGE_UK-2RS series, to enable higher load ratings and larger tilt angle;
  • -2RS lip seals on both sides prevent the penetration of coarse dirt particles inside the bearing.

Available as a complete linkages (system) solution. For shaft diameters from 15 mm to 280 mm.

Type d (mm) D (mm) B (mm)
DGE 15 FW-2RS 15 30 16
DGE 17 FW-2RS 17 35 20
DGE 20 FW-2RS 20 42 25
DGE 25 FW-2RS 25 47 28
DGE 30 FW-2RS 30 55 32
DGE 35 FW-2RS 35 62 35
DGE 40 FW-2RS 40 68 40
DGE 45 FW-2RS 45 75 43
DGE 50 FW-2RS 50 90 56
DGE 60 FW-2RS 60 105 63
DGE 70 FW-2RS 70 120 70
DGE 80 FW-2RS 80 130 75
DGE 90 FW-2RS 90 150 85
DGE 100 FW-2RS 100 160 85
DGE 110 FW-2RS 110 180 100
DGE 120 FW-2RS 120 210 115
DGE 140 FW-2RS 140 230 130
DGE 160 FW-2RS 160 260 135
DGE 180 FW-2RS 180 290 155
DGE 200 FW-2RS 200 320 165
DGE 220 FW-2RS 220 340 175
DGE 240 FW-2RS 240 370 190
DGE 260 FW-2RS 260 400 205
DGE 280 FW-2RS 280 430 210
3D ファイルに関してお問い合わせください