DGE DW

XXL大型径球面平滑軸受、滑動組合せ鋼/PTFE、シリーズC、DIN ISO 12240-1に準拠
製品サイズ
320 → 600

The Essential

DURBAL XXL-Large-radial-spherical-plain bearing, sliding combination steel / PTFE, series C, according to DIN ISO 12240-1

  • Outer ring: heat-treated steel, hardened, radially split, it is held together by means of screws and dowel pins, bonded with PTFE – sheet,
  • Joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
  • Maintenance: maintenance free
  • Temperature range: -40° C to +200° C

Special characteristics:

  • For use at high loads with a constant direction if smooth operation is required; limited suitability for alternating- and shock loads.

For shaft diameters from 320 mm to 600 mm. All items on request.

Type d (mm) D (mm) B (mm)
DGE 320 DW 320 440 160
DGE 340 DW 340 460 160
DGE 360 DW 360 480 160
DGE 380 DW 380 520 190
DGE 400 DW 400 540 190
DGE 420 DW 420 560 190
DGE 440 DW 440 600 218
DGE 460 DW 460 620 218
DGE 480 DW 480 650 230
DGE 500 DW 500 670 230
DGE 530 DW 530 710 243
DGE 560 DW 560 750 258
DGE 600 DW 600 800 272
3D ファイルに関してお問い合わせください