DGE E/ES
球面平滑軸受滑動組合せ鋼/鋼、シリーズE、DIN ISO 12240-1に準拠
製品サイズ
6 → 300
The Essential
DURBAL spherical-plain bearing sliding combination steel / steel, series E, according to DIN ISO 12240-1
- Outer ring: ball bearing steel, hardened, ground, phosphated, single split, from size 15 with oil groove and drill holes,
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
Special characteristics:
- For use with high and alternating loads
Available as a complete linkages (system) solution. For shaft diameters from 6 mm to 300 mm.
Type | d (mm) | D (mm) | B (mm) |
---|---|---|---|
DGE 06 E | 6 | 14 | 6 |
DGE 08 E | 8 | 16 | 8 |
DGE 10 E | 10 | 19 | 9 |
DGE 12 E | 12 | 22 | 10 |
DGE 15 ES | 15 | 26 | 12 |
DGE 16 ES | 16 | 30 | 14 |
DGE 17 ES | 17 | 30 | 14 |
DGE 20 ES | 20 | 35 | 16 |
DGE 25 ES | 25 | 42 | 20 |
DGE 30 ES | 30 | 47 | 22 |
DGE 35 ES | 35 | 55 | 25 |
DGE 40 ES | 40 | 62 | 28 |
DGE 45 ES | 45 | 68 | 32 |
DGE 50 ES | 50 | 75 | 35 |
DGE 60 ES | 60 | 90 | 44 |
DGE 70 ES | 70 | 105 | 49 |
DGE 80 ES | 80 | 120 | 55 |
DGE 90 ES | 90 | 130 | 60 |
DGE 100 ES | 100 | 150 | 70 |
DGE 110 ES | 110 | 160 | 70 |
DGE 120 ES | 120 | 180 | 85 |
DGE 140 ES | 140 | 210 | 90 |
DGE 160 ES | 160 | 230 | 105 |
DGE 180 ES | 180 | 260 | 105 |
DGE 200 ES | 200 | 290 | 130 |
DGE 220 ES | 220 | 320 | 135 |
DGE 240 ES | 240 | 340 | 140 |
DGE 260 ES | 260 | 370 | 150 |
DGE 280 ES | 280 | 400 | 155 |
DGE 300 ES | 300 | 430 | 165 |
3DファイルはWebサイトで利用できないようです。
是非、ご連絡をお願いします。

3D ファイルに関してお問い合わせください