DGE HO-2RS

鋼/鋼製滑動組合せ軸受、両側に-2RSリップシール付、DIN-ISO 12240-1に準拠
製品サイズ
20 → 80

The Essential

DURBAL spherical-plain bearing sliding combination steel / steel, with -2RS lip seals on both sides, according to DIN-ISO 12240-1

  • Outer ring: ball bearing steel, hardened, ground, phosphated, single split, with oil groove and drill holes, with -2RS lip seals on both sides
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Tolerances: see on this page
  • Temperature range: -40° C to +120° C

Special characteristics:

  • For use with high and alternating loads, and for shock loads;
  • Spherical plain bearings, with the width of the inner rings expanded by a cylindrical neck, especially suitable as bearings for hydraulic cylinders. Spacing rings are not used on either side.
  • -2RS lip seals on both sides prevent the penetration of coarse dirt particles inside the bearing.

Available as a complete linkages (system) solution. For shaft diameters from 20 mm to 80 mm.

 

Type d (mm) D (mm) B (mm)
DGE 20 HO-2RS 20 35 24
DGE 25 HO-2RS 25 42 29
DGE 30 HO-2RS 30 47 30
DGE 35 HO-2RS 35 55 35
DGE 40 HO-2RS 40 62 38
DGE 45 HO-2RS 45 68 40
DGE 50 HO-2RS 50 75 43
DGE 60 HO-2RS 60 90 54
DGE 70 HO-2RS 70 105 65
DGE 80 HO-2RS 80 120 74
3D ファイルに関してお問い合わせください