SPKX
ステンレス鋼製PTFE付自己潤滑式球面滑り軸受、シリーズK、DIN ISO 12240-1、メンテナンスフリー。
製品サイズ
5 → 35
The Essential
Self-lubricating spherical-plain bearings stainless steel with PTFE, series K, DIN ISO 12240-1, maintenance free
CHIAVETTE UNIFICATE stainless steel spherical plain bearings with stainless steel/PTFE coupling, series K, self-lubricating, according to DIN ISO 12240-1
Outer ring: stainless steel X5CrNi1810 (1.4301 – AISI 304) with PTFE bonded on the inner surface
Inner ring: stainless steel AISI 440c
Maintenance: maintenance-free
Temperature range: -40° C to +200° C

3D ファイルに関してお問い合わせください