GLG

重荷重用球面滑り軸受、滑り組み合わせ鋼/DURBAL-Glide (PTFE)、シリーズG、DIN ISO 12240-1に準拠
製品サイズ
6 → 50

The Essential

DURBAL heavy-duty spherical-plain bearing, sliding combination steel / DURBAL-Glide (PTFE), series G, according to DIN ISO 12240-1

  • Outer ring: C45 steel with injected DURBAL-Glide (Polyamid-PTFE-fibreglass-Compound)
  • Joint ball: 100Cr6 ball bearing steel, hardened, ground, polished and hard chromium plated
  • Maintenance: maintenance-free
  • Tolerances: see on this page
  • Installation Instructions: see on this page
  • Highlights: see on this page
  • Temperature range: -30° C to +60° C

Special characteristics:

  • DURBAL-Glide (race) made of polyamide-PTFE-glass fibre compound, maintenance-free, encapsulates penetrating foreign bodies. This fact and the greater overlay thickness compared to other sliding materials assure a longer durability.
  • Joint ball made of ball bearing steel, hardened, ground, polished and hard chromium plated, ensures a reliable corrosion protection.
  • Wider joint ball and larger outside diameter compared to GLE series, to enable higher load ratings and larger tilt angle;
  • No clearance: radial clearance 0 – 10 µm;
  • Suitable for use with impact loads and with a larger tilt angle;
  • For use with small swivelling movements and at low speeds.
  • Free from non-ferrous metals.

​​​Available as a complete linkages (system) solution. For shaft diameters from 6 mm to 50 mm.

Type d (mm) D (mm) B (mm)
GLG 06-20-500 6 16 9
GLG 08-20-500 8 19 11
GLG 10-20-500 10 22 12
GLG 12-20-500 12 26 15
GLG 15-20-500 15 30 16
GLG 17-20-500 17 35 20
GLG 20-20-500 20 42 25
GLG 25-20-500 25 47 28
GLG 30-20-500 30 55 32
GLG 35-20-500 35 62 35
GLG 40-20-500 40 68 40
GLG 45-20-500 45 75 43
GLG 50-20-500 50 90 56
Type d (mm) D (mm) B (mm)
3D ファイルに関してお問い合わせください