GLE Niro
重荷重用球面滑り軸受、ステンレス鋼製、滑り組み合わせ鋼/DURBAL-Glide (PTFE)、シリーズE、DIN ISO 12240-1に準拠
製品サイズ
6 → 60
The Essential
DURBAL heavy-duty spherical-plain bearing in stainless steel, sliding combination steel / DURBAL-Glide (PTFE), series E, according to DIN ISO 12240-1
- Outer ring: AISI 303 stainless steel with injected DURBAL-Glide (Polyamid-PTFE-fibreglass-Compound)
- Joint ball: AISI 440c stainless steel, hardened, ground, polished
- Maintenance: maintenance-free
- Tolerances: see on this page
- Installation Instructions: see on this page
- Highlights: see on this page
- Temperature range: -30° C to +60° C
Special characteristics:
- DURBAL-Glide (race) made of polyamide-PTFE-glass fibre compound, maintenance-free, encapsulates penetrating foreign bodies. This fact and the greater overlay thickness compared to other sliding materials assure a longer durability.
- No clearance: radial clearance 0 – 10 µm;
- Suitable for use with impact loads;
- For use with small swivelling movements and at low speeds.
- Free from non-ferrous metals.
Available as a complete linkages (system) solution. For shaft diameters from 6 mm to 60 mm.
Type | d (mm) | D (mm) | B (mm) |
---|---|---|---|
GLE 06-60-500 | 6 | 14 | 6 |
GLE 08-60-500 | 8 | 16 | 8 |
GLE 10-60-500 | 10 | 19 | 9 |
GLE 12-60-500 | 12 | 22 | 10 |
GLE 15-60-500 | 15 | 26 | 12 |
GLE 17-60-500 | 17 | 30 | 14 |
GLE 20-60-500 | 20 | 35 | 16 |
GLE 25-60-500 | 25 | 42 | 20 |
GLE 30-60-500 | 30 | 47 | 22 |
GLE 35-60-500 | 35 | 55 | 25 |
GLE 40-60-500 | 40 | 62 | 28 |
GLE 45-60-500 | 45 | 68 | 32 |
GLE 50-60-500 | 50 | 75 | 35 |
GLE 60-60-500 | 60 | 90 | 44 |
Type | d (mm) | D (mm) | B (mm) |

3D ファイルに関してお問い合わせください