DSG PB

球面平滑ベアリング滑動(ステンレス鋼製)、組合せステンレス鋼/ベアリング黄銅、シリーズK、DIN ISO 12240-1に準拠
製品サイズ
5 → 30

The Essential

DURBAL spherical-plain bearing sliding in stainless steel, combination stainless steel / bearing brass, series K, according to DIN ISO 12240-1

  • Outer ring: bearing brass with oil groove and drill holes
  • Joint ball: stainless steel, hardened, ground, polished
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user.
  • Tolerances: see on this page
  • Temperature range: -40° C to +110° C

Special characteristics:

  • For use with high impact loads and alternating stresses in radial and axial directions,
  • Preferred in situations with large swivelling movements.

Available as a complete linkages (system) solution or with stainless steel threaded bolts. For shaft diameters from 5 mm to 30 mm.

3D ファイルに関してお問い合わせください