Eシリーズ

EF Niro

ロッドエンド、ステンレス製、DURBAL-Glide (PTFE)、めねじ、シリーズE/EH、DIN ISO 12240-4 & 8139、メンテナンスフリー
製品サイズ
6 → 60

The Essential

DURBAL heavy-duty rod ends in stainless steel with integral spherical-plain bearing, series E/EH, male thread, according to DIN ISO 12240-4 and DIN ISO 8139
Right hand thread: EF_-60-501 and left hand thread: EF_-60-502

  • Housing: AISI 304 stainless steel, forged, surface electropolished
  • Race DURBAL-Glide: Polyamid-PTFE-fibreglass-Compound
  • Joint ball: AISI 440b stainless steel, hardened, ground, polished
  • Maintenance: maintenance-free
  • Tolerances: see on this page
  • Highlights: see on this page
  • Temperature range: -30° C to +60° C

Special characteristics:

  • DURBAL-Glide (race) made of polyamide-PTFE-glass fibre compound, maintenance-free, encapsulates penetrating foreign particles. This fact and the greater overlay thickness compared to other sliding materials assure a longer durability.
  • Rod end housings are made of forged or as a turning part in stainless steel, extremly high loads resistant and surface electropolished which ensures you a very high corrosion resistance.
  • No clearance: radial clearance 0 – 10 µm;
  • Suitable for use with impact loads;
  • For use with small swivelling movements and at low speeds.
  • Connection dimensions in accordance with DIN ISO 8139 for pneumatic cylinders.
  • Free from non-ferrous metals.

​​​Available as a complete linkages (system) solution or separately with hexagonal locking nuts. For shaft diameters from 6 mm to 60 mm.

 

Type d (mm) G d2 (mm) l4 (mm)
EF 06 – 60 – 501 6 M 6 20 40
EF 06 – 60 – 502 6 M 6 20 40
EF 08 – 60 – 501 8 M 8 23 47.5
EF 08 – 60 – 502 8 M 8 23 47.5
EF 10 – 60 – 501 10 M 10 28 57
EF 10 – 60 – 502 10 M 10 28 57
EF 10 – 61 – 501 10 M 10 x 1,25 28 57
EF 10 – 61 – 502 10 M 10 x 1,25 28 57
EF 12 – 20 – 501 12 M 12 32 66
EF 12 – 20 – 502 12 M 12 32 66
EF 12 – 61 – 501 12 M 12 x 1,25 32 66
EF 12 – 61 – 502 12 M 12 x 1,25 32 66
EF 15 – 60 – 501 15 M 14 38 80
EF 15 – 60 – 502 15 M 14 38 80
EF 17 – 60 – 501 17 M 16 44 89
EF 17 – 60 – 502 17 M 16 44 89
EF 20 – 60 – 501 20 M 20 x 1,5 51 102.5
EF 20 – 60 – 502 20 M 20 x 1,5 51 102.5
EF 25 – 60 – 501 25 M 24 x 2 62 125
EF 25 – 60 – 502 25 M 24 x 2 62 125
EF 30 – 60 – 501 30 M 30 x 2 70 145
EF 30 – 60 – 502 30 M 30 x 2 70 145
EF 35 – 60 – 501 35 M 36 x 3 82 166
EF 35 – 60 – 502 35 M 36 x 3 82 166
EF 35 – 61 – 501 35 M 36 x 2 82 171
EF 35 – 61 – 502 35 M 36 x 2 82 171
EF 40 – 60 – 501 40 M 42 x 3 92 191
EF 40 – 60 – 502 40 M 42 x 3 92 191
EF 40 – 61 – 501 40 M 39 x 3 92 188
EF 40 – 61 – 502 40 M 39 x 3 92 188
EF 45 – 60 – 501 45 M 45 x 3 102 216
EF 45 – 60 – 502 45 M 45 x 3 102 216
EF 45 – 61 – 501 45 M 42 x 3 102 196
EF 45 – 61 – 502 45 M 42 x 3 102 196
EF 50 – 60 – 501 50 M 52 x 3 112 251
EF 50 – 60 – 502 50 M 52 x 3 112 251
EF 50 – 61 – 501 50 M 45 x 3 112 216
EF 50 – 61 – 502 50 M 45 x 3 112 216
EF 60 – 60 – 501 60 M 60 x 4 135 292.5
EF 60 – 60 – 502 60 M 60 x 4 135 292.5
EF 60 – 61 – 501 60 M 52 x 3 135 242.5
EF 60 – 61 – 502 60 M 52 x 3 135 242.5
Type d (mm) G d2 (mm) l4 (mm)
3D ファイルに関してお問い合わせください