ケージなしボール

BRM Zoll

ロッドエンド、ボールベアリング、オネジ、インチ寸法、低メンテナンス、潤滑可
製品サイズ
0.25 → 1

The Essential

DURBAL heavy-duty rod ends with integral self-aligning ball bearing, male thread, dimensions in inches
Right hand thread: BRM_”-00-501 and left hand thread: BRM_”-00-502

  • Housing: 17Cr3 forged steel, case hardened bearing race, superfinished, surface galvanized, free of Cr VI
  • Inner ring:100Cr6 ball bearing steel, hardened, superfinished
  • Rolling element: 100Cr6 ball bearing steel, hardened, superfinished
  • Maintenance: low maintenance, lubrication possible, aluminium-complex-soap-grease, approval according to USDA H1
  • Grease nipple: DIN 3405 D1/A (until size 3/8) / DIN 71 412 H1 (from size 1/2), further grease nipples see on this page
  • Tolerances: see on this page
  • Highlights: see on this page
  • Temperature range: -45° C to +120° C

Special characteristics:

  • For high speeds, wide swivelling angles or rotating movements,
  • Low bearing friction,
  • All rod end housings are made of forged steel, tempered, extremly high loads resistant and protected against corrosion by galvanisation.
  • Low maintenance due to long-term lubrication with food-grade approval; the rod ends may be subsequently lubricated by means of a funnel or conical grease nipple. Further special grease nipples available on request;
  • Covering discs on both sides to prevent the penetration of coarse dirt particles inside the bearing.

Available as a complete linkage (system) solution or separately with threaded links and hexagonal locking nuts, inch threads. For shaft diameters from 1/4″ to 1/1″.

 

Type d (inches) G d2 (inches) l2 (inches)
BRM 1/4 – 00 – 501 0.25 1/4 – 28 UNF 0.787 1.831
BRM 1/4 – 00 – 502 0.25 1/4 – 28 UNF 0.787 1.831
BRM 3/8 – 00 – 501 0.375 3/8 – 24 UNF 1.102 2.46
BRM 3/8 – 00 – 502 0.375 3/8 – 24 UNF 1.102 2.46
BRM 1/2 – 00 – 501 0.5 1/2 – 20 UNF 1.311 3.116
BRM 1/2 – 00 – 502 0.5 1/2 – 20 UNF 1.311 3.116
BRM 5/8 – 00 – 501 0.625 5/8 – 18 UNF 1.653 3.444
BRM 5/8 – 00 – 502 0.625 5/8 – 18 UNF 1.653 3.444
BRM 3/4 – 00 – 501 0.75 3/4 – 16 UNF 1.968 4.074
BRM 3/4 – 00 – 502 0.75 3/4 – 16 UNF 1.968 4.074
BRM 1/1 – 00 – 501 1.000 1/1 – 12 UNF 2.519 4.98
BRM 1/1 – 00 – 502 1.000 1/1 – 12 UNF 2.519 4.98
BRM 1/1 – 01 – 501 1.000 1/1 – 14 UNS 2.519 4.98
BRM 1/1 – 01 – 502 1.000 1/1 – 14 UNS 2.519 4.98
Type d (inches) G d2 (inches) l2 (inches)
3D ファイルに関してお問い合わせください