Actuators & Systems
Actuators
Belt Drive
High speed

UNILINE ED

"Cost effective" linear actuator with speed and acceleration up to 5 m/s and 15 m/s².
Available Sizes
75

The Essential

  • Movement provided by three linear roller guides and a toothed belt
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • In single-axis configuration, to be reserved for moderate load cases with little overhang
  • Suitable for automatic cycle operation at high working rates and moderate loads
  • Protection of the unit by longitudinal seals for operation in a dirt environment
  • Operating temperature range from -20 °C to + 80 °C
  • Drive torque transmission to the pulley by means of a keyed hollow shaft

Anti Corrosion materials and protections

Available in “anti-corrosion” version for wet environments

Assembly kits available to create the following multi-axis systems

Mounting kit of S-SMART 50 unit on UNILINE ED75 to create a multi-axis Y-Z system.

Dimensions

ED75
Profile width/height (mm) 75 x 75
Rail size (mm) 43/28
Maxi. working stroke (mm) 2450
Maxi. repetability (mm) 0,1

 

You need some help with a 3D file?