Actuators & Systems
Actuators
Belt Drive
Belt - Ball guide

ROBOT

Rigid and "self-supported" linear unit
Available Sizes
100 130.160.220

The Essential

  • Movement provided by two linear recirculating ball guides and a toothed belt
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • To be reserved for “single-axis” type configuration with high load, moment and work rate.
  • Possibility to position the unit on edge or flat
  • Belt and pulleys protected by a polyurethane protective band guided by bearings
  • Rigid self-supporting structure due to the rectangular cross-section of the aluminium profile
  • Optional double carriage configuration driven by the same belt
  • Version 2C equipped with two independent mobile trolleys
  • Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub
  • Useful accessories: reducers and mounting kits, sensor suppor

Dimensions

Unit : mm
ROBOT 100
ROBOT 130
ROBOT 160
ROBOT 220
Profile width/height 100 x 55 130 x 70 160 x 90 220 x 100
Rail size (mm) 15 mini 15 20 25
Max. working stroke 5800 6000 6000 6000
Special stroke 11000 11000 11000
Maximum repeatability +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,05
  • Cantilever system X-Y-Z
X axis Y axis Z axis
ROBOT 130 ROBOT 130 SC 65
ROBOT 160 ROBOT 130 SC 65
ROBOT 160 ROBOT 160 SC 130
ROBOT 220 ROBOT 160 SC 130
  • Pick & Place system Y-Z
Y axis Z axis
ROBOT 100 S-SMART 50
ROBOT 130 SC 65 / S-SMART 50 / S-SMART 65 / ZCH 60
ROBOT 160 SC 130 / S-SMART 65 / S-SMART 80 / ZCH90 / ZCH100
ROBOT 220 SC 160 / ZCH100 / ZCH170
  • Gantry system 2X-Y-Z
X axis Y axis Z axis
2 x ELM 65 ROBOT 130 SC 65 / ZCH 60
2 x ELM 80 ROBOT 160 SC 130 / ZCH 90 / ZCH 100
2 x ELM 110 ROBOT 160 SC 130 / ZCH 90 / ZCH 100
2 x ELM 110 ROBOT 220 SC 160

Please contact ROLLON for all other axis combination requests.

You need some help with a 3D file?