Linear Components
Telescopic Rails
Full extension
Total Extension

LRS

Telescopic slides with total extension for light duty applications.
Available Sizes
56 71 76 71OE

The Essential

  • Light and quiet running
  • Long service life with low maintenance
  • High reliability
  • Structural elasticity capable of absorbing minor impacts and absence of permanent deformation
  • Not sensitive to side impacts
  • Different options are available depending on the rail size (e.g. locking systems in open and/or closed position) and further customizations (eg. lengths, strokes) are possible.
  • LRS 56/71/76 : Full extension telescopic rail It features end stoppers with hold closed which reduces noise function and prevents the guide from opening by itself in closed position.
You need some help with a 3D file?