Linear Components
Telescopic Rails
Full extension
Roller slide

TLN-P

"Cost effective" full extension roller slide with high bending stiffness for dirty environment.
Available Sizes
30 40

The Essential

  • Nitriding (NOX) hardened rail tracks. Through-hardened rollers
  • Suitable for automatic cycles with moderate speeds
  • The stroke (extension) can be easily adapted as required. Please note that the load carrying capacity values will change
  • Smooth and silent motion
  • Suitable for vertical mounting configurations
  • End stop in closed position with integrated rubber damper
  • Operating temperature range from -20 to +80°C

Anti Corrosion materials and protections

Black oxidation with micro oil impregnation all over the slide. Corrosion resistance 120 hours in salt spray. Up to 700 h in Q version

Load Capacity

HP version available on request with load capacities increased by +40 to +50% (double-row rollers)

You need some help with a 3D file?