Linear Components
Telescopic Rails
Full extension
Stainless Steel

HVC-X

Very compact full extension ball slide. Section and fixing according to market standard.
Available Sizes
58

The Essential

  • Safe handling thanks to numerous accessories: locking, stops and shock absorbers, holding in position, drive discs (not cumulative for some)
  • Bilateral stroke possible. Also optionally available with synchronizing disc for the intermediate element
  • Ease of assembly: Designed for easy access for assembly on one side of the slide. Optimised number of screws for slide mounting, especially when the length is large
  • Stroke can be adapted to suit requirements on request. Please note that the load carrying capacity values will change as a result
  • Suitable for moderate manual operation, without shocks

Anti Corrosion materials and protections

Excellent salt spray resistance up to 1000 h

environment-feature

Wide operating temperature range from -20 to +170°C excluding options and accessories

Load Capacity

Apply a damping factor of 0.6 to the catalogue load capacities

You need some help with a 3D file?