Linear Components
Linear Guides
Mono Rail
High load capacity

Mono Rail Miniature

Re-circulating ball bearings miniature linear guide with high load capacity and rigidity.
Available Sizes
7 9 12 15

The Essential

  • LM guide with very high load capacity, precision and stiffness
  • Exploiting its technical potential requires rigid, precise mounting surfaces and the use of 12-9 quality fixing screws
  • Linear accuracy of less than 0.02 mm for a rail length of 500 m
  • The main dimensions of the Monorail correspond to the market standard. Interchangeability with other manufacturers possible
  • Operating temperature range between -20°C and +80°C
  • Rail junction possible (machining of the rail ends). Several preload classes available for the slider

Anti Corrosion materials and protections

Martensitic stainless steel rail

Dimensions

Rail available in sizes 7, 9, 12, 15 in standard version. 9, 12, 15 in wide version

Identical dynamic and static load capacities in the main directions (radial and axial)

You need some help with a 3D file?