High Acceleration Light Alloy Tables

TRL tables

Frictionless table made of alloy. Ideal for movements with high acceleration.
Available Sizes
TRL1 TRL2 TRL3 TRL6
Linear tables available with different rolling elements such as cross rollers or balls.
High Dynamics: V=50 m/min – A=50 m/sec2
Designed to support heavy loads: up to 4.5 t per linear table while ensuring high stiffness of the system.

The selection tool is not available for this product.

Our team can help you to select the right product.

The configurator is not available for this product.

Our team can help you.

You need some help with a 3D file?