Actuators
Rack & Pinion

Tecline PAR

Self-supported axis for strokes from 3 to 50 m
Available Sizes
170 200 220 230 280 360
thumbnail_image001
“Self Aligning System helps you to make a simple installation when you use 2pcs PAR in parallel. This is helpful when you have a long stroke.”
Yuji Hayashi
Actuator Business Manager at Rollon APAC
1. Environment
Axis Configuration
Orientation
Stroke and Loading
(mm)
(kg)
(mm)
Lx
(mm)
(mm)
(kg)
(mm)
Lx2
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • Movement made by a roller carriage running on two hardened steel prismatic rails and a rack and pinion system with hardened and ground helical teeth
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • Suitable for both mounting configurations of two axes in parallel or single-axis
  • In single-axis configuration, to be reserved for medium load cases with little overhang
  • Very good repeatability even over very long lengths
  • Integrated cable carrier chain and duct available. Possibility of several independent carriage
  • Pivot with axial play present on the carriage for compensating parallelism defects and for absorbing the angular defect generated by the bending of the profile
  • Numerous mechanical options available: detector support, automatic lubrication, vertical blocker, anti-fall safety device…
  • Connection interfaces available for creating “Pick & Place” multi-axis

Main Recommendations

Rigid self-supporting axis. Aluminium profile with very high inertia moment value allowing spacing of pillar up to 6 m

Easy assembly and positioning of pillar supporting profile. “Free” fixing in aluminium profile groove

Dimensions

Unit: mm PAR 170 PAR 200 PAR 220 PAR 230 PAR 280 PAR 360
Height/Width  170×120 200×120 220×120 230×120 280×170 360×200
Max. stroke 11100 11100 11050 11400 10800 10800
Spécial stroke Unlimited
Max. repetability +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,1

 

You need some help with a 3D file?