DGIHR DO
Hydraulic-rod ends with pressed spherical-plain bearing, female thread
Right hand thread: DGIHR_DO
Available Sizes
20 → 120
The selection tool is not available for this product.
Our team can help you to select the right product.
The configurator is not available for this product.
Our team can help you.
DURBAL hydraulic-rod ends with pressed spherical-plain bearing, female thread
Right hand thread: DGIHR_DO and left hand thread: DGIHL_DO
- Housing: forged heat-treated steel
- Outer ring: ball bearing steel, hardened, ground, phosphated, single split, oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Grease nipple: DIN 71 412 H1, further grease nipple see on this page
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
Special characteristics:
- Used for alternating radial loads;
- Used for minimum linkage distances with maximum stroke utilisation.
- All rod ends can be greased subsequently by means of a conical grease nipple.
- Hydraulic rod ends are fixed as standard with maintenance required DGE_ES radial-spherical-plain bearings and fixed with retaining rings. On request, the rod ends may be combined with the following maintenance-required or maintenance-free spherical-plain bearings:
- maintenance required: DGE_ES-2RS; DGEG_ES; DGEG_ES-2RS; DGE_LO; DGE_HO-2RS;
- maintenance-free: GLE; GLE NIRO; GLG; DGE_UK; DGE_UK-2RS; DGE_FW; DGE_FW-2RS
For shaft diameters from 20 mm to 120 mm. Left-hand thread only on request.
| Type | d (mm) | G | d2 (mm) | l4 (mm) |
|---|---|---|---|---|
| DGIHR 20 DO | 20 | M 16 x 1,5 | 56 | 80 |
| DGIHR 25 DO | 25 | M 16 x 1,5 | 56 | 80 |
| DGIHR 30 DO | 30 | M 22 x 1,5 | 64 | 94 |
| DGIHR 35 DO | 35 | M 28 x 1,5 | 78 | 112 |
| DGIHR 40 DO | 40 | M 35 x 1,5 | 94 | 135 |
| DGIHR 50 DO | 50 | M 45 x 1,5 | 116 | 168 |
| DGIHR 60 DO | 60 | M 58 x 1,5 | 130 | 200 |
| DGIHR 70 DO | 70 | M 65 x 1,5 | 154 | 237 |
| DGIHR 80 DO | 80 | M 80 x 2 | 176 | 265 |
| DGIHR 90 DO | 90 | M 100 x 2 | 206 | 323 |
| DGIHR 100 DO | 100 | M 110 x 2 | 230 | 360 |
| DGIHR 110 DO | 110 | M 120 x 3 | 265 | 407.5 |
| DGIHR 120 DO | 120 | M 130 x 3 | 340 | 490 |
| Type | d (mm) | G | d2 (mm) | l4 (mm) |
You need some help with a 3D file?