DGEC FBAS

XXL-Large-radial-spherical-plain bearing, sliding combination steel / PTFE, according to DIN ISO 12240-1
Available Sizes
320 → 600

The Essential

DURBAL XXL-Large-radial-spherical-plain bearing, sliding combination steel / PTFE, according to DIN ISO 12240-1

  • Outer ring: heat-treated steel, hardened, axially split, that is bolted together, bonded with PTFE – sheet
  • Joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
  • Maintenance: maintenance free
  • Temperature range: -40° C to +200° C

Special characteristics:

  • For use at high loads with a constant direction if smooth operation is required; limited suitability for alternating- and shock loads.

For shaft diameters from 320 mm to 600 mm. All items on request.

Type d (mm) D (mm) B (mm)
DGEC 320 FBAS 320 440 160
DGEC 340 FBAS 340 460 160
DGEC 360 FBAS 360 480 160
DGEC 380 FBAS 380 520 190
DGEC 400 FBAS 400 540 190
DGEC 420 FBAS 420 560 190
DGEC 440 FBAS 440 600 218
DGEC 460 FBAS 460 620 218
DGEC 480 FBAS 480 650 230
DGEC 500 FBAS 500 670 230
DGEC 530 FBAS 530 710 243
DGEC 560 FBAS 560 750 258
DGEC 600 FBAS 600 800 272
Type d (mm) D (mm) B (mm)
You need some help with a 3D file?