Actuators & Systems
Multi-Axis
XYZ Multi-Axis
Belt drive - Anti-corrosion components

2XYZ ELM_CR+ROBOT_CR+ SC_CR

Corrosion Resist 3D Gantry for payloads up to 100(*) kg for humid environment. Speed/Acceleration up to 3 m/s and 10 m/s²
Available Sizes
65/130/65 80/160/130 110/220/160
Workspace configurable up to : X : 10 800 mm Y : 4 500 mm Z : 2 000 mm (*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
Catalogs

The Essential

  • Consisting of the Plus System ELM CR, Robot CR and SC CR linear units. The contraction “CR” stands for “Corrosion Resist”
  • Linear units equipped with internal and external stainless steel components: bearings, linear guides, nuts, bolts and other parts
  • Movement by means of linear recirculating ball bearing guide and toothed belt drive
  • Light and rigid Y-Z structure composed of extruded and anodised aluminium alloy beams
  • Portal made to order with tailor-made stroke
  • Technical file on request with calculation notice
  • Useful accessories: reducers and its mounting kits, sensor holders

Dimensions

65/130/65
80/160/130
110/220/160
Payload (Kg)
0 … 30 kg
12 … 80 kg
35 … 100 kg
X Stroke (mm)
500 … 6130
500 … 5980
500 … 5900
Y Stroke (mm)
250 … 2000
250 … 2500
250 … 3000
Z Stroke (mm)
250 … 1250
250 … 2000
250 … 2500

 

You need some help with a 3D file?