Rack and Pinion drives
YZ SAR+SAR
Lightweight 2D gantry for payloads up to 60(*) Kg with polyamide coated rollers and unlimited Y-axis stroke. Speed/acceleration up to 2,5 m/s and 5 m/s² on Y axis
Available Sizes
180/120
250/180
Workspace configurable up to :
Y : 50 000 mm
Z : 2 000 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
- Movement by means of polyamide-coated roller guides and rack and pinion drive
- Consisting of linear units “Speedy SAR” and “Speedy SAR”
- Very light Y-Z structure composed of self-supporting aluminium rail with hard anodised at 62 HRC
- Manipulator made to order with tailor-made stroke
- Technical file on request with calculation notice
SAR250/ZSY180 | |
Payload (Kg) | 0 … 75kg |
Y Stroke(mm) | 2500 … 50000 |
Z Stroke(mm) | 250 … 2000 |
The 3D file does not appear to be available on the website
Please do not hesitate to contact us so that we can send it to you

You need some help with a 3D file?