Rolled Profile

LRS37PE

Low cost partial extension ball slide for a basic use only.
Available Sizes
37
Stroke up to 541 mm. Maximum payload over 600 N/pair.
  • Light and quiet running
  • Long service life with low maintenance
  • High reliability
  • Structural elasticity capable of absorbing minor impacts and absence of permanent deformation
  • Not sensitive to side impacts
  • Different options are available depending on the rail size (e.g. locking systems in open and/or closed position) and further customizations (eg. lengths, strokes) are possible.
  • LRS 37: Partial extension telescopic rail. It features end stoppers which reduce noise function.
You need some help with a 3D file?