Roller slide - Rolled Profile

TQN-P

Full-extension roller slide. Cost effective and suitable for vertical applications. Damping in closed position as standard and special machining on request. Optional surface treatments available.
Available Sizes
30 40
Stroke up to 1 970 mm. Maximum payload over 1 600 N/pair.
  • Nitriding (NOX) hardened rail tracks. Through-hardened rollers
  • Suitable for automatic cycles with moderate speeds
  • The stroke (extension) can be easily adapted as required. Please note that this changes the load capacity values
  • Smooth and silent motion
  • End stop in closed position with integrated rubber damper
  • Suitable for vertical or flat mounting configurations. Refer to axial load capacity values / pairs
  • Operating temperature range from -20 to +80°C

Suitable for vertical or flat mounting configurations. In the latter case, please refer to the axial/pair load capacity values

Black oxidation with micro oil impregnation on the whole rail. Corrosion resistance 120 hours in salt spray. Up to 700 h in Q version

You need some help with a 3D file?