Stainless Steel - Rolled Profile
HVC-X
Full-extension ball slide. Stainless Steel AISI 304 profile. Special machining on request.
Available Sizes
58
Stroke up to 2 000 mm. Maximum payload over 2 300 N/pair.
- Safe handling thanks to numerous accessories: locking, stops and shock absorbers, holding in position, drive discs (not cumulative for some)
- Bilateral stroke possible. Also optionally available with synchronizing disc for the intermediate element
- Ease of assembly: Designed for easy access for assembly on one side of the slide. Optimised number of screws for slide mounting, especially when the length is large
- Stroke can be adapted to suit requirements on request. Please note that the load carrying capacity values will change as a result
- Suitable for moderate manual operation, without shocks
Excellent salt spray resistance up to 1000 h
Wide operating temperature range from -20 to +170°C excluding options and accessories
Apply a damping factor of 0.6 to the catalogue load capacities
The 3D file does not appear to be available on the website
Please do not hesitate to contact us so that we can send it to you
You need some help with a 3D file?