Nox Hardened
X-Rail Rollon-Nox
Self-aligning "cost effective" roller guide hardened by Nox patented process.
Available Sizes
26
30
40
- Rollon -Nox patented hardened rail for improved mechanical characteristics (endurance …)
- Compensation of parallelism defects up to 3.4 mm due to “T+U” rail configuration 1 size available for the “U” slide: 40 Suitable for automatic movements at moderate cadences
- Adjustable LM slider preload
- Rail tamping not recommended Suitable for displacement accuracies of the order of mm
Nitrided version (CEN/TEN series). Also available in electro-galvanized steel version (Series CES/TES) or stainless steel version (Series CEX/TEX)
Operating temperature range -30°C/+170°C
Suitable for use in polluted and humid atmosphere

You need some help with a 3D file?