Self-aligning roller guide - Heavy load
Compact Rail Plus
Robust roller linear guide with higher load capacity than "Compact Rail".
Cold-drawn carbon steel profiles. Induction hardened and ground raceways.
Suitable for dirty environments
Optional surface treatments on request
Cold-drawn carbon steel profiles. Induction hardened and ground raceways.
Suitable for dirty environments
Optional surface treatments on request
Available Sizes
18
28
43
Parallelism error compensation up to 3,5 mm.
Rail lenght up to 3 600 mm and possibility of longer lenght with junction.
Various slider configurations, from 3 up to 6 rollers
Adjusting preload with excentric roller
Rail lenght up to 3 600 mm and possibility of longer lenght with junction.
Various slider configurations, from 3 up to 6 rollers
Adjusting preload with excentric roller
- Slider equipped with new double-row ball bearing rollers. Increase in load capacity up to +65% in radial and +120% in axial direction, compared to
- Compact Rail with identical dimensions.
- Excellent reliability in polluted environments thanks to the generous dimensions of the rollers, the new protective side seals and self-aligning scrapers for optimal cleaning of the raceways.
- Integrated lubrication system with progressive release felt
- Single rail, “TG” type, which can accommodate 4 different versions of sliders. C” profile rail, with convex raceways for greater rigidity.
- Roller guide designed to be mounted on unmachined surfaces. Drastic reduction in cost and time required to mount the system
- CF53 (or C43F) high performance steel rail with induction hardened and ground raceways
- Maximum reliability in industrial automation applications with demanding cyclical conditions
- Linear accuracy of less than 0.1 mm for a rail length of 1000 mm
- Operating temperature range between -20°C and +120°C, short peaks at +150°C accepted
- Adjustable slider preload. Easily joined rails for unlimited travel
- Suitable for use in polluted, humid, low and high temperature environments
4 versions of sliders available for unique self-alignment capabilities:
- “RV” slider (play-free master skate, two-point contact rollers)
- Floating “RP” slider (rollers with one point of contact and two shoulders)
- Extra-floating “RU” slider (rollers with flat outer ring)
- Rotary “RA” slider
- Compensation of misalignments, up to 3.5 mm, with the combinations “RV+RP” or “RV+RU“.
- Compensation of angular errors up to ±1.3° with the combinations “RA+RP” or “RA+RU”.
Numerous surface treatments for the most aggressive environments:
RollonAloy, passive electro-galvanizing suitable for corrosive environments with humidity
Nickel plating, high resistance to chemical corrosion
ISO 2081 Galvanized, also available with a black electroplating finish for protection in indoor applications
The size 18 rail is treated by Rollon-Nox nitriding and oxidation, giving a fine black colour to the entire rail.
You need some help with a 3D file?