Telerace TLQ-P
Heavy-duty full-extension roller slide for dirty environment
Available Sizes
18
28
43
The Essential
- High load capacity due to its special through-hardened rollers with double row ball bearings
- Designed for demanding applications (high loads and speeds, shocks, variable strokes, etc.) thanks to its hardened raceways and rollers
- Rails and sliders made of cold drawn high performance steel for optimised mass and inertia. Intermediate element with rigid profile
- The only industrial slides on the market allowing a calculation of the product’s lifetime: dynamic load capacities in the catalogue
- Stroke (extension) can be easily adapted according to requirements. Please note that the load capacity values are modified as a result
- Smooth and silent motion
- Miniature version in size 18 with nitrured raceway, cross-section 18×29.4 mm
Main Recommendations
- Suitable for vertical or flat mounting configurations. Refer to the axial/pair load capacity values
- End stops outside the slide recommended
Environment
Operating temperature range from -20 to +110°C
Invalid Part ID
You need some help with a 3D file?