Actuator Systems
Belt drive

2XYZ ESMART+RSMART+SSMART

3D gantry with light-weight Z axis for payloads up to 60(*) kg. Speed/Acceleration up to 2,5 m/s and 8 m/s²
Available Sizes
50/120/50 50/120/65 80/160/80

Workspace configurable up to :
X : 11 000 mm
Y : 3 500 mm
Z : 750 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
Catalogs
Your search
Environment
Strokes
(mm)
The maximum travel required in the X-Axis
(mm)
The maximum travel required in the Y-Axis
(mm)
The maximum travel required in the Z-Axis
Payload
(kg)
X-Y Interpolation
Workrate
Safety level
Choose your configuration

The Essential

  • Movement by means of caged linear recirculating ball bearing guide and toothed belt drive
  • Consisting of the linear units “E-SMART”, “R-SMART” and “S-SMART”
  • Light and rigid Y-Z structure composed of extruded and anodised aluminium alloy beams
  • Manipulator made to order with tailor-made stroke
  • Technical file on request with calculation notice
  • Quick and easy mounting of the gearboxes, by means of an expandable hub, directly in the drive head. Free” positioning of the motor/gearbox pairs in the drive head
  • Useful accessories: reducers and its mounting kits, sensor holders
You need some help with a 3D file?