Actuator Systems
Rack and Pinion drive - Cable carrier chain option

YZ PAS+PAS

Rigid and precise 2D gantry for payloads up to 350(*) kg with unlimited Y-axis stroke. Speed/Acceleration up to 2.5 m/s and 5 m/s²
Available Sizes
170/90 170/100 220/100 230/100 220/140 230/140 220/170 230/170 280/220 280/230 360/230 360/280

Workspace configurable up to :
Y : 50 000 mm
Z : 3 000 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
Catalogs
Choose your configuration

This product is not suitable for your application data.
Please go to the global search to discover the right products for you.

The Essential

  • Movement by means of a linear recirculating ball bearing guide and a hardened and ground helical toothed rack-and-pinion drive
  • Consisting of the linear units “Tecline PAS”
  • Linear guides mounted on machined surfaces
  • Excellent repeatability even over very long lengths
  • Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
  • Custom-manufactured manipulator with custom-made stroke
  • Technical file with calculation notice provided on request
  • Numerous mechanical options available: detector support, automatic lubrication, vertical blocker, anti-fall safety device…
  • Integrated cable carrier chain and trunking. Possibility of several independent Z-axis

Dimensions

PAS 170/90

PAS 200/100

PAS 220/170

Payload (Kg)
0 … 60
0 … 100
60 … 200
Y Stroke(mm)
1500 … 50000
1500 … 50000
1500 … 50000
Z Stroke(mm)
500 … 1250
500 … 2000
500 … 2000

PAS 280/200

PAS 280/200P

PAS 280/200E

Payload (Kg)
100 … 200
100 … 400
100 … 300
Y Stroke(mm)
3000 … 50000
3000 … 50000
3000 … 50000
Z Stroke(mm)
500 … 2000
500 … 2000
500 … 2000

PAS 280/220

PAS 360/220

PAS 360/280

Payload (Kg)
50 … 600
300 … 600
400 … 800
Y Stroke(mm)
3000 … 50000
3000 … 50000
3000 … 50000
Z Stroke(mm)
500 … 2500
500 … 2500
500 … 2500

 

You need some help with a 3D file?