Actuator Systems
New
Rack and Pinion drives

YZ SAR+SAR

Lightweight 2D gantry for payloads up to 60(*) Kg with polyamide coated rollers and unlimited Y-axis stroke. Speed/acceleration up to 2,5 m/s and 5 m/s² on Y axis
Available Sizes
180/120 250/180

Workspace configurable up to :
Y : 50 000 mm
Z : 2 000 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
Choose your configuration

This product is not suitable for your application data.
Please go to the global search to discover the right products for you.

The Essential

  • Movement by means of polyamide-coated roller guides and rack and pinion drive
  • Consisting of linear units “Speedy SAR” and “Speedy ZSY”
  • Very light Y-Z structure composed of self-supporting aluminium rail with hard anodised at 62 HRC
  • Manipulator made to order with tailor-made stroke
  • Technical file on request with calculation notice

Dimensions

SAR250/ZSY180
Payload (Kg) 0 … 75kg
Y Stroke(mm) 2500 … 50000
Z Stroke(mm) 250 … 2000

 

You need some help with a 3D file?