Actuators & Systems
Multi-Axis
YZ Multi-Axis
Belt drive

YZ RSMART+SSMART

2D gantry with light-weight Z axis for payloads up to 60(*) kg. Speed/Acceleration up to 2,5 m/s and 8 m/s²
Available Sizes
120/65 160/80
Workspace configurable up to : Y : 3 000 mm Z : 750 mm (*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
Catalogs

The Essential

  • Movement by means of a linear guide with recirculating caged balls and toothed belt drive
  • Consisting of the linear units “R-SMART” and “S-SMART”
  • Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
  • Custom-manufactured manipulator with custom-made stroke
  • Technical file on request with calculation notice
  • Quick and easy mounting of the gearboxes, by means of an expanding hub, directly in the drive head. Free” positioning of the motor/gearbox pairs in the drive head
  • Useful accessories: reducers and its mounting kits, sensor holders

Dimensions

R120/S50

R120/S65

R160/S80

Payload (Kg)
0 … 15 kg
0 … 30 kg
0 … 42 kg
Y Stroke(mm)
250 … 5000
250 … 5000
250 … 5000
Z Stroke(mm)
250 … 500
250 … 1000
250 … 1500

 

You need some help with a 3D file?