TLAX
Stainless steel full extension roller slide with high bending stiffness for requiring application.
Available Sizes
26
40
The Essential
- Rails and intermediate element in AISI304. Rollers in hardened AISI 440C
- Stroke (extension) can be easily adjusted according to requirements. Please note that the load capacity values are changed as a result
- Smooth and silent motion
- Suitable for vertical mounting configurations
- End stop in closed position with integrated rubber damper
Anti Corrosion materials and protections
Version X: Electro-polished rails and intermediate element for improved corrosion resistance. Withstands 1000 hours in salt spray
Environment
Operating temperature range from -20 to +80°C
Invalid Part ID
You need some help with a 3D file?